Han 10A / Han-Eco 10A Punching unit
Article No.: 09 99 000 0908
Image is for illustration purposes only. Please refer to product description.
Han 10A / Han-Eco 10A Punching unit
Article No.: 09 99 000 0908
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Series of hoods/housings | Han A® |
Han-Eco® A | |
Type of tool | Punching units |
Description of the tool | for hydraulic punch drivers |
Size | 10 A |
---|---|
Plate thickness | ≤2 mm structural grade carbon steel |
Previous
Next