Ha-Vis EtherRail 4x2xAWG24/7 CAT7
Article No.: 09 45 600 0102 0901
Image is for illustration purposes only. Please refer to product description.
Ha-Vis EtherRail 4x2xAWG24/7 CAT7
Article No.: 09 45 600 0102 0901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Printing on cable | “HARTING HA-VIS ETHERRAIL CAT 7 LSZH 4X(2XAWG24/7) 094560001020901 “Fertigungscode” ”Metermarkierung” |
Number of cores | 8 |
---|---|
Core structure | 4x 2x AWG 24/7 |
Shielding | Shielded |
Transmission characteristics | Cat. 7 Class F up to 600 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +80 °C moved |
-25 ... +70 °C unmoved | |
Cable diameter | 8.1 mm ± 0.3 mm |
Minimum bending radius | 5x Cable diameter (singular bending) |
6x Cable diameter (repeated bending) |
Material (cable) | Polyolefin copolymer electron beam crosslinked Comp 752 |
---|---|
Colour (cable) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|---|
EN 50264-1 Fire protection on railway vehicles | |
EN 50306-1 Fire protection on railway vehicles | |
NFPA 130 Fire protection on railway vehicles | |
UN/ECE-R 118 fire protection for rolling stock | |
EN 50306-4 Resistance to ozone | |
EN 60811-504 High low temperature resistance | |
EN 60811-404 High oil resistance | |
EN 60811-404 High fuel resistance | |
EN 60811-404 Alkali resistance | |
EN 60811-404 Acid resistance | |
DIN 51900 Low fire load | |
EN 50618 UV resistant | |
PROFINET | Yes |
Packaging size | 2,500 |
---|---|
Net weight | 40 g |
Country of origin | Switzerland |
European customs tariff number | 85444991 |
GTIN | 5713140571112 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next