Ha-VIS FE SFP Transceiver MM L2
Article No.: 20 76 000 0300
Image is for illustration purposes only. Please refer to product description.
Ha-VIS FE SFP Transceiver MM L2
Article No.: 20 76 000 0300
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Ha-VIS SFP |
Type of accessory | Transceiver |
Description of the accessory | Multimode |
Type of Ethernet | Fast Ethernet |
Cable length | 2,000 m |
---|
Data rate | 155 Mbit/s |
---|---|
Operating temperature | -40 ... +85 °C |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
UL / CSA | |
---|---|
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 15 g |
Country of origin | Taiwan |
European customs tariff number | 85367000 |
GTIN | 5713140134522 |
ETIM | EC001467 |
eCl@ss | 27060314 Network adapter |
Previous
Next