HYBRID OUTDOOR CABLE AWG26/7,100 M,PVC
Article No.: 33 57 851 1000 001
Image is for illustration purposes only. Please refer to product description.
HYBRID OUTDOOR CABLE AWG26/7,100 M,PVC
Article No.: 33 57 851 1000 001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Hybrid cable (copper / copper) |
Cable length | 100 m |
---|---|
Core structure | 4x 2x AWG 26/7 |
3x 2.5 mm² |
Transmission characteristics | Cat. 5e Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
Cable diameter | 12 mm |
Minimum bending radius | 10x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) |
Material (cable) | PVC |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 0.1 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140151994 |
ETIM | EC001579 |
eCl@ss | 27060501 Hybrid cable |
Previous
Next