HPP V4 device protection cover IP40
Article No.: 09 45 845 0003
Image is for illustration purposes only. Please refer to product description.
HPP V4 device protection cover IP40
Article No.: 09 45 845 0003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HARTING PushPull (V4) |
Type of accessory | Protection cover |
Description of the accessory | Transport protecion |
for device side |
Mating cycles | ≥ 100 |
---|---|
Degree of protection acc. to IEC 60529 | IP40 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Packaging size | 100 |
---|---|
Net weight | 0.08 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140064614 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next