HIGH STR. FO CABLE-SM-2CH.-100M,RING
Article No.: 33 58 751 1000 002
Image is for illustration purposes only. Please refer to product description.
HIGH STR. FO CABLE-SM-2CH.-100M,RING
Article No.: 33 58 751 1000 002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | FO cable |
Description of the cable | Singlemode |
Cable length | 100 m |
---|---|
Core structure | 9 / 125 µm |
Cable diameter | 6.5 mm |
---|
Material (cable) | PUR (polyurethane) |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 3,600 g |
Net weight | ‌ 36 g/m |
Country of origin | Germany |
European customs tariff number | 85447000 |
GTIN | 5713140273948 |
ETIM | EC000034 |
eCl@ss | 27061803 Fiber optic cable |
Previous
Next