HARTING TRAILING Cat6A 4x2xAWG26/7 PUR
Article No.: 09 45 600 0102 1600
Image is for illustration purposes only. Please refer to product description.
HARTING TRAILING Cat6A 4x2xAWG26/7 PUR
Article No.: 09 45 600 0102 1600
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Features | Drag chain compatible |
Number of cores | 8 |
---|---|
Core structure | 4x 2x AWG 26/7 |
Rated voltage | 100 V |
---|---|
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +70 °C unmoved |
-40 ... +70 °C moved | |
Cable diameter | 6.8 mm ± 0.3 mm |
Minimum bending radius | 10x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) | |
Drag chain compatible | Yes |
Bending cycles | ≥ 5.000.000 @ 15x Cable diameter & traversing distance ≤ 1 m & speed ≤ 0.3 m/s & acceleration ≤ 6 m/s² |
Tensile strength | ≤15 N/mm² |
Test voltage U<sub>r.m.s.</sub> | 2 kV Wire / wire / shielding |
Conductor resistance @ 20 °C | ≤140 Ω/km |
Insulation resistance @ 20 °C | ≥ 1,000 MΩ x km |
Signal run time @ 20 °C | ≤ 5.13 ns/m |
Impedance @ 100 MHz | 100 Ω ±10 % |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | EN 50173-3 generic cabling |
---|---|
IEC 60332-1-2 Flame retardancy | |
IEC 60754-1 | |
PROFINET | Yes |
Packaging size | 1,000 |
---|---|
Net weight | 57 g/m |
Country of origin | Switzerland |
European customs tariff number | 85444290 |
GTIN | 5713140571105 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next