HARTING IE Cat.6A 4x2xAWG26/7 PUR grey
Article No.: 09 45 600 0600 0301
Image is for illustration purposes only. Please refer to product description.
HARTING IE Cat.6A 4x2xAWG26/7 PUR grey
Article No.: 09 45 600 0600 0301
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Oil resistant | |
Halogen-free | |
UV resistant |
Number of cores | 8 |
---|---|
Core structure | 4x 2x AWG 26/7 |
Rated voltage | 100 V |
---|---|
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Loop resistance | 290 Ω/km |
Limiting temperature | -40 ... +80 °C |
Minimum bending radius | 10x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) | |
Test voltage U<sub>r.m.s.</sub> | 0.7 kV |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Signal run time @ 20 °C | ≤ 5.13 ns/m |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Grey |
Specifications | EN 13602 |
---|---|
EN 50290-2-23 | |
F45052-F5100 | |
IEC 60332-1-2 Flame retardancy | |
EN 60811-404 Oil resistance | |
UL 1581 | |
UL style 21815 (80°C / 300 V) |
Packaging size | 1,000 |
---|---|
Net weight | 46 g/m |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140570870 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next