HAR PROFINET Typ B 4xAWG22/7 outd. 100m
Article No.: 09 45 600 0105
Image is for illustration purposes only. Please refer to product description.
HAR PROFINET Typ B 4xAWG22/7 outd. 100m
Article No.: 09 45 600 0105
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Sunlight resistant |
Cable length | 100 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
-20 ... +60 °C During laying | |
-50 ... +70 °C storage/transport | |
Minimum bending radius | 5x Cable diameter (repeated bending) |
3x Cable diameter (singular bending) | |
Torsional strength | ≥ 10.000 @ torsion angle= ±180°/m |
Conductor resistance @ 20 °C | ≤120 Ω/km |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Signal run time @ 20 °C | ≤ 5.3 ns/m |
Impedance @ 100 MHz | 100 Ω ±5 % |
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | EN 13602 |
---|---|
EN 50290-2-23 | |
EN 50290-2-22 | |
UL 1685 | |
UL 1581 | |
UN/ECE-R 118 fire protection for rolling stock | |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 6,500 g |
Net weight | 68 g/m |
Country of origin | Germany |
European customs tariff number | 85444995 |
GTIN | 5713140061774 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next