HAR-BUS HM INSERT BLOCK TYPE D
Article No.: 17 99 000 0006
Image is for illustration purposes only. Please refer to product description.
HAR-BUS HM INSERT BLOCK TYPE D
Article No.: 17 99 000 0006
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Series | har-bus® HM |
Type of tool | Insert |
Description of the tool | for straight male connectors |
for type D |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Previous
Next