HAN CGM-P F+B M25X1,5 D. 16-18 nature
Article No.: 19 15 523 5199
Image is for illustration purposes only. Please refer to product description.
HAN CGM-P F+B M25X1,5 D. 16-18 nature
Article No.: 19 15 523 5199
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® F+B |
Type of accessory | Cable gland |
Pack contents | With spacing washer |
---|
Wrench size | 32 |
---|---|
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP67 / IP69 |
Size | M25 |
Clamping range | 16 ... 18 mm |
Roughness of the surface | ≤ 0.8 µm |
---|---|
Material (cable glands) | Polyamide (PA) |
Colour (cable gland) | White |
Colour (seal) | Blue |
Material (accessories) | VA 1.4305 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Approvals | Ecolab Topactive 200 |
---|---|
Ecolab Topactive 500 | |
Ecolab Topax 66 | |
Ecolab Topactive OKTO | |
Ecolab Topax 990 | |
FDA 21 CFR 177.1500 | |
FDA 21 CFR 176.170 (c) | |
FDA 21 CFR 177.1390 | |
FDA 21 CFR 177.1395 | |
FDA 21 CFR 177.2600 |
Packaging size | 1 |
---|---|
Net weight | 29.5 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140192812 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next