HALB-VERSCHR.PG16 (Kabel 6,5-9,5)
Article No.: 09 00 000 5047
Image is for illustration purposes only. Please refer to product description.
HALB-VERSCHR.PG16 (Kabel 6,5-9,5)
Article No.: 09 00 000 5047
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Compact® |
Type of accessory | Cable gland |
Description of the accessory | for hoods |
for cable to cable housing |
Tightening torque | ≤6 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 27 |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Size | Pg 16 |
Clamping range | 6.5 ... 9.5 mm |
Material (cable glands) | Thermoplastic |
---|---|
Colour (cable gland) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 10.6 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140001343 |
ETIM | EC003608 |
eCl@ss | 27140807 Additional components cable gland |
Previous
Next