Guide pin for D-Sub module
Article No.: 09 14 000 9918
Image is for illustration purposes only. Please refer to product description.
Guide pin for D-Sub module
Article No.: 09 14 000 9918
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-ModularĀ® |
Type of accessory | Guide element |
Gender | Male |
---|---|
Details | Order 2 pieces for one connector. |
Material (accessories) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 50 |
---|---|
Net weight | 0.012 g |
Country of origin | Germany |
European customs tariff number | 73181900 |
GTIN | 5713140018587 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next