Ground Terminal Size 24B high version
Article No.: 09 00 000 5210
Image is for illustration purposes only. Please refer to product description.
Ground Terminal Size 24B high version
Article No.: 09 00 000 5210
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han E® |
Han® EE | |
Han DD® | |
Han-Snap® | |
Type of accessory | Shielding frame |
Description of the accessory | for hoods, high construction |
for bulkhead mounted housings |
Size | 24 B |
---|---|
Pack contents | Ground terminal frame with M4 screws for fixing at insert |
Material (accessories) | Steel |
---|---|
Surface (accessories) | Zinc plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 2 |
---|---|
Net weight | 35 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140002197 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next