Gasket Han Yellock 10
Article No.: 11 20 003 9904
Image is for illustration purposes only. Please refer to product description.
Gasket Han Yellock 10
Article No.: 11 20 003 9904
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Flange gasket |
Description of the accessory | for Han-Yellock® 10 |
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 3.9 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140110724 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next