Frame Han 34HPR for 4xHC650 female
Article No.: 09 11 034 9984
Image is for illustration purposes only. Please refer to product description.
Frame Han 34HPR for 4xHC650 female
Article No.: 09 11 034 9984
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR |
Type of accessory | Frame |
Description of the accessory | 4x HanĀ® HC Modular 650 |
Size | 34 HPR |
---|
Tightening torque | ā0.5 Nm Fixing screws M4 |
---|---|
ā6 Nm Fixing screws M6 |
Material (accessories) | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 242 g |
GTIN | 5713140319349 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next