Frame 4xHC250-F
Article No.: 09 11 000 9938
Image is for illustration purposes only. Please refer to product description.
Frame 4xHC250-F
Article No.: 09 11 000 9938
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR enlarged |
Type of accessory | Frame |
Description of the accessory | for female inserts |
4x Han® HC Modular 250 |
Size | 16 HPR enlarged |
---|---|
Pack contents | 4x cheese-head screw M6 x 30 |
4x washer SK S6 |
Tightening torque | 10 Nm Fixing screws M6 |
---|
Material (accessories) | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 96.96 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140015708 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next