Flexbox bellows seal insert large 9-24mm
Article No.: 09 14 000 8300
Image is for illustration purposes only. Please refer to product description.
Flexbox bellows seal insert large 9-24mm
Article No.: 09 14 000 8300
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable seal |
Clamping range | 9 ... 24 mm |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | RAL 9005 (jet black) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 0.01 g |
Country of origin | Taiwan |
European customs tariff number | 40169300 |
GTIN | 5713140191693 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next