Ferrule Crimp tool 10mm2
Article No.: 09 99 000 0374
Image is for illustration purposes only. Please refer to product description.
Ferrule Crimp tool 10mm2
Article No.: 09 99 000 0374
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Hand crimping tool |
Description of the tool | for wire end ferrules |
Conductor cross-section | 10 mm² |
---|
Packaging size | 1 |
---|---|
Net weight | 527 g |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140106727 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next