ERWEITERUNG K PG 16-21
Article No.: 09 00 000 5052
Image is for illustration purposes only. Please refer to product description.
ERWEITERUNG K PG 16-21
Article No.: 09 00 000 5052
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Increaser |
Size | Pg 16 |
---|---|
Reduced size | Pg 21 |
Material (accessories) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 20.9 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140001374 |
ETIM | EC000938 |
eCl@ss | 27140806 Enlargement/reducing ring (electric) |
Previous
Next