Double-Indent Crimping Tool
Article No.: 09 99 000 0888
Image is for illustration purposes only. Please refer to product description.
Double-Indent Crimping Tool
Article No.: 09 99 000 0888
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Crimping tool |
Description of the tool | Han D®: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227) |
Han E®: 0.14 ... 4 mm² | |
Han-Yellock®: 0.14 ... 4 mm² | |
Han® C: 1.5 ... 4 mm² | |
Type of drive | Can be processed manually |
Die set | 4-mandrel two-indent crimp |
---|---|
Direction of movement | 4 indent |
Field of application | Recommended for production lines |
up to 1,000 crimping operations per year | |
Details | Adjustment of the crimping depth: see table in the data sheet |
Pack contents | incl. locator |
Handling instruction |
Cycles cleaning / inspection | ‌ 100 |
---|---|
Cycles crimp check | ‌ 1,000 |
Cycles service / maintenance | ‌10.000 (at least once a year) |
Packaging size | 1 |
---|---|
Net weight | 360 g |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140108189 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next