Double Frame, Ni plated, plastic cover
Article No.: 39 50 000 0200
Image is for illustration purposes only. Please refer to product description.
Double Frame, Ni plated, plastic cover
Article No.: 39 50 000 0200
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Frames |
Specification | Double |
Metal version, nickel plated (electrically conductive) | |
Transparent plastic cover |
Limiting temperature | -10 ... +60 °C |
---|---|
Storage temperature | -25 ... +60 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Previous
Next