Dichtring + 2 Druckringe f. Pg13,5
Article No.: 09 00 000 5021
Image is for illustration purposes only. Please refer to product description.
Dichtring + 2 Druckringe f. Pg13,5
Article No.: 09 00 000 5021
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Seal |
Description of the accessory | + 2 pressure plates |
Size | Pg 13.5 |
---|
Material (seal) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 3.7 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140001237 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next