DSUB HAND CRIMP TOOL SIGNAL CON.W.P
Article No.: 09 99 000 0505
Image is for illustration purposes only. Please refer to product description.
DSUB HAND CRIMP TOOL SIGNAL CON.W.P
Article No.: 09 99 000 0505
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Hand crimping tool |
Description of the tool | for signal contacts |
Packaging size | 1 |
---|---|
Net weight | 340 g |
Country of origin | USA |
European customs tariff number | 82055980 |
GTIN | 5713140107007 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next