DSUB BASE PLATE FOR IDC
Article No.: 09 99 000 0135
Image is for illustration purposes only. Please refer to product description.
DSUB BASE PLATE FOR IDC
Article No.: 09 99 000 0135
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Cabling tool for termination |
Description of the tool | for discrete wire termination |
Suitable for D-Sub |
Packaging size | 1 |
---|---|
Net weight | 800 g |
Country of origin | Switzerland |
European customs tariff number | 82055980 |
GTIN | 5713140105690 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next