DIN-Tool Einpressstempel C
Article No.: 09 99 000 0228
Image is for illustration purposes only. Please refer to product description.
DIN-Tool Einpressstempel C
Article No.: 09 99 000 0228
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Top tool |
Description of the tool | Only for short posts and PCB thickness > 1.6 mm and without guide frame |
for use with female connectors | |
Type C |
Packaging size | 1 |
---|---|
Net weight | 185 g |
European customs tariff number | 82055980 |
GTIN | 5713140105997 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next