DIN Rail Mounting Bracket, AL
Article No.: 20 80 000 0003
Image is for illustration purposes only. Please refer to product description.
DIN Rail Mounting Bracket, AL
Article No.: 20 80 000 0003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Ha-VIS eCon 7000 |
Type of accessory | DIN rail mounting kit |
Description of the accessory | According to DIN EN 60715 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 25.3 g |
Country of origin | Germany |
European customs tariff number | 85177000 |
GTIN | 5713140135222 |
ETIM | EC000213 |
eCl@ss | 19179090 Network technology (computer communication, parts, unspecified) |
Previous
Next