D-Sub M 2W2C ANG MA 20A UNC NM30 BL
Article No.: 09 69 100 9084
Image is for illustration purposes only. Please refer to product description.
D-Sub M 2W2C ANG MA 20A UNC NM30 BL
Article No.: 09 69 100 9084
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Mixed |
Element | Connector |
Description of the contact | Turned |
Angled |
Termination method | Wave soldering termination |
---|---|
Gender | Male |
Size | D-Sub 1 |
Number of contacts | 2 |
Number of signal contacts | 0 |
Number of power contacts | 2 |
Coding | With coding |
PCB fixing | With frame |
With board locks | |
Locking type | Fixing flange with thread 4-40 UNC |
Previous
Next