Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
PCB fixing
With board locks
With board locks
Locking type
Fixing flange with thread 4-40 UNC
Fixing flange with fitted screw lock 4-40 UNC
Number of contacts
62
62
Size
D-Sub 4
D-Sub 4
Termination method
Wave soldering termination
Wave soldering termination
Gender
Male
Male
Specifications and approvals
Specifications
DIN 41652
DIN 41652
Technical characteristics
Insulation resistance
5 x 109 Ω
5 x 109 Ω
Creepage distance
≥ 1 mm
≥ 1 mm
Hot plugging
No
No
Performance level
3
3
Distance between rows
1.98 mm
1.98 mm
Mating cycles
≥ 50
≥ 50
Contact spacing (termination side)
2.41 mm
2.41 mm
Installation height
‌ 6.3 mm
‌ 6.3 mm
Test voltage Ur.m.s.
1 kV
1 kV
Clearance distance
≥ 1 mm
≥ 1 mm
PCB thickness
‌1.6 mm
‌1.6 mm
Rated current
‌ 2 A
‌ 2 A
Limiting temperature
-40 ... +85 °C
-40 ... +85 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
25 mΩ
25 mΩ
Tightening torque
≤0.6 Nm Female screw lock
≤0.4 Nm Locking screw
Identification
Identification
High Density
High Density
Category
Connectors
Connectors
Element
Connector
Connector
Description of the contact
Stamped|Angled
Stamped|Angled
Series
D-Sub
D-Sub
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PBTP)|Shell: steel, nickel plated
Thermoplastic resin, glass-fibre filled (PBTP)|Shell: steel, nickel plated
Colour (insert)
Black
Black
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
ecef7555-f643-4ceb-a337-fc54762297f1
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
China RoHS
50
50
ELV status
compliant with exemption
compliant with exemption
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant with exemption
compliant with exemption
RoHS exemptions
6(c): Copper alloy containing up to 4 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Yes
Yes
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27440214 D-Sub coupler
27440214 D-Sub coupler
Net weight
23.7 g|19.52 g
21.04 g
GTIN
5713140072190
5713140072206
ETIM
EC001136
EC001136
European customs tariff number
85366990
85366990
Country of origin
China
China
Packaging size
50
50