Crimping tool for 1mm POF
Article No.: 20 99 000 1035
Image is for illustration purposes only. Please refer to product description.
Crimping tool for 1mm POF
Article No.: 20 99 000 1035
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Crimping tool |
Description of the tool | for following 1 mm POF contacts |
Han D®, Han E®, DIN 41626, Ferrule, F-SMA, -ST |
Packaging size | 1 |
---|---|
Net weight | 520 g |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140136083 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next