Crimping Set BC
Article No.: 09 99 000 0770
Image is for illustration purposes only. Please refer to product description.
Crimping Set BC
Article No.: 09 99 000 0770
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Hand crimping tool |
Description of the tool | for individual DIN 41612 contacts |
BC |
Pack contents | Crimping tool, crimping insert and certificate |
---|
Conductor cross-section | 0.09 ... 0.5 mm² |
---|
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140277984 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next