Contact insert bracket 16B
Article No.: 09 00 016 5610
Image is for illustration purposes only. Please refer to product description.
Contact insert bracket 16B
Article No.: 09 00 016 5610
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Grip frame |
Description of the accessory | with fixing brackets |
Size | 16 B |
---|
Material (accessories) | Metal |
---|---|
Thermoplastic | |
Surface (accessories) | Zinc plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-2) |
R23 (HL 1-2) |
Packaging size | 1 |
---|---|
Net weight | 70 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140193369 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next