Cable lug DIN 46235 - 120mm²
Article No.: 09 11 000 8117
Image is for illustration purposes only. Please refer to product description.
Cable lug DIN 46235 - 120mm²
Article No.: 09 11 000 8117
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable shoe |
Details | use with 09 40 134 0601 |
---|
Conductor cross-section | 120 mm² |
---|
Material (accessories) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 1 g |
Country of origin | Germany |
European customs tariff number | 85369010 |
GTIN | 5713140192515 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next