Cable USB,m-m; 5 m
Article No.: 39 50 903 0051
Image is for illustration purposes only. Please refer to product description.
Cable USB,m-m; 5 m
Article No.: 39 50 903 0051
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | USB |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | USB 2.0 |
Type A | |
Male | |
Connector 2 | USB 2.0 |
Type A | |
Male | |
Type of cable | Copper cable (round) |
Cable length | 5 m |
---|
Previous
Next