Cable Sealing f. Split Hood, OD 9~10.5mm
Article No.: 09 00 000 6008
Image is for illustration purposes only. Please refer to product description.
Cable Sealing f. Split Hood, OD 9~10.5mm
Article No.: 09 00 000 6008
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable seal |
Description of the accessory | Han® Split Hood |
1 cable entry | |
Wide version |
Clamping range | 9 ... 10.5 mm |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
Material (accessories) | NBR |
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 10 g |
Country of origin | China |
European customs tariff number | 84849000 |
GTIN | 5713140191730 |
ETIM | EC003608 |
eCl@ss | 27140807 Additional components cable gland |
Previous
Next