Cable Sealing EMC M25 x 1,5 Han Q 8/0
Article No.: 19 62 000 5056
Image is for illustration purposes only. Please refer to product description.
Cable Sealing EMC M25 x 1,5 Han Q 8/0
Article No.: 19 62 000 5056
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Compact® |
Type of accessory | Cable gland |
Description of the accessory | EMC version |
for hoods |
Wrench size | 28 |
---|---|
Size | M25 |
Clamping range | 10.5 ... 14 mm |
Shielding diameter | 9 ... 13 mm |
Material (cable glands) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 10 |
---|---|
Net weight | 28 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140132146 |
ETIM | EC003608 |
eCl@ss | 27140807 Additional components cable gland |
Previous
Next