CSA Label CSA A 4/50 STCK.
Article No.: 09 30 000 9958
Image is for illustration purposes only. Please refer to product description.
CSA Label CSA A 4/50 STCK.
Article No.: 09 30 000 9958
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Label |
Description of the accessory | According to CSA-approval |
Pack contents | 50 labels per sheet |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 16.49 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140043435 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next