CABLE CLAMP M20, 6-12m, THERMOPLASTIC BL
Article No.: 19 00 000 5132
Image is for illustration purposes only. Please refer to product description.
CABLE CLAMP M20, 6-12m, THERMOPLASTIC BL
Article No.: 19 00 000 5132
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Limiting temperature | -40 ... +100 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Size | M20 |
Clamping range | 6 ... 12 mm |
Material (cable glands) | Thermoplastic |
---|---|
Colour (cable gland) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 10.92 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140123861 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next