Battery Crimping Tool Set
Article No.: 09 99 000 0990
Image is for illustration purposes only. Please refer to product description.
Battery Crimping Tool Set
Article No.: 09 99 000 0990
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Battery crimping tool set |
Description of the tool | Han D®: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224) |
Han E®: 0.5 ... 4 mm² | |
Han® C: 1.5 ... 4 mm² | |
Type of drive | Electrical |
Battery |
Die set | HARTING W Crimp |
---|---|
Direction of movement | Parallel |
Field of application | Recommended for field use |
Recommended for production lines | |
Pack contents | Locator Han® C |
Locator Han E® | |
Locator Han D® | |
2 power supplies (EU and US) | |
Lithium-Ion battery RAML1225 10.8 V, 2.5 Ah |
Previous
Next