Base M23 HBM frontal 2,7mm
Article No.: 09 15 100 0301
Image is for illustration purposes only. Please refer to product description.
Base M23 HBM frontal 2,7mm
Article No.: 09 15 100 0301
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Type of hood/housing | Panel feed through housing |
Description of hood/housing | Front mounting |
Size | M23 |
---|---|
Fixing | Fixing hole 4x 2.7 mm |
Locking type | Screw locking |
ComLock rapid locking |
Previous
Next