Adapter for Han HPR-HBM enlarged
Article No.: 09 40 000 9961
Image is for illustration purposes only. Please refer to product description.
Adapter for Han HPR-HBM enlarged
Article No.: 09 40 000 9961
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR |
Type of accessory | Adapter |
Description of the accessory | for bulkhead mounted housings |
Enlarged | |
Adapter for | Inserts of the HanĀ® 6 B to 24 B size |
Pack contents | 4x cheese-head screw M6 x 20 |
---|---|
4 washers |
Tightening torque | ā10 Nm Fixing screws M6 |
---|
Material (accessories) | Stainless steel |
---|
Packaging size | 1 |
---|---|
Net weight | 34 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140903104 |
ETIM | EC002312 |
eCl@ss | 27440207 Adapter for industrial connectors (module/contact insert) |
Previous
Next