Acces. Special Cable Clamp EMC PG 16
Article No.: 09 62 000 5006
Image is for illustration purposes only. Please refer to product description.
Acces. Special Cable Clamp EMC PG 16
Article No.: 09 62 000 5006
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Wrench size | 24 |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Size | Pg 16 |
Clamping range | 9 ... 13 mm |
Shielding diameter | 4.5 ... 8 mm |
Material (cable glands) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 38.636 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140072886 |
ETIM | EC000441 |
eCl@ss | 27140803 Cable gland EMC (electrical installation) |
Previous
Next