Acces. Blanking Piece M32 x 1,5
Article No.: 19 00 000 5172
Image is for illustration purposes only. Please refer to product description.
Acces. Blanking Piece M32 x 1,5
Article No.: 19 00 000 5172
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Dummy plugs |
Size | M32 |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 4.97 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140123878 |
ETIM | EC000032 |
eCl@ss | 27140805 Blind plug (explosion-proof, electrical) |
Previous
Next