10rlink 10P ST MA DB END CABLE L=8.0M
Article No.: 33 27 242 0800 012
Image is for illustration purposes only. Please refer to product description.
10rlink 10P ST MA DB END CABLE L=8.0M
Article No.: 33 27 242 0800 012
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | Har-link male IDC 10P conn assy kit Show details |
---|---|
Connector 2 | Har-link male IDC 10P conn assy kit Show details |
Category | System cabling |
---|---|
Series | har-linkĀ® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | har-linkĀ® |
Connector 2 | har-linkĀ® |
Type of cable | Copper cable (round) |
Cable length | 8 m |
---|---|
Number of cores | 10 |
Core structure | 10x AWG 28 |
Previous
Next