HPP V4 EI-PFT metal housing with clip
Article No.: 09 45 595 0031
Image is for illustration purposes only. Please refer to product description.
HPP V4 EI-PFT metal housing with clip
Article No.: 09 45 595 0031
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | Easy Install |
With board locks | |
With integrated seal |
Locking type | PushPull |
---|
Mating cycles | ≥ 750 |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Material (hood/housing) | Zinc die-cast |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
UL / CSA | |
Packaging size | 10 |
---|---|
Net weight | 22.8 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140061736 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next