PP-V4-PCB-SMT-MDP-20P-J-M-ANG-SHLD-SMP
Article No.: 09 45 551 1000 333
Image is for illustration purposes only. Please refer to product description.
PP-V4-PCB-SMT-MDP-20P-J-M-ANG-SHLD-SMP
Article No.: 09 45 551 1000 333
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | Mini DisplayPort |
Element | PCB jack |
Termination method | Reflow soldering termination (SMT) |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 20 |
Rated current | ‌ 0.5 A |
---|---|
Rated voltage | 30 V |
Transmission characteristics | DisplayPort 1.3 standard |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 10,000 |
Degree of protection acc. to IEC 60529 | IP20 |
IP65 mated condition | |
IP67 mated condition |
Surface (contacts) | Gold plated Mating side |
---|---|
Layer thickness | ≥ 1 µm |
Material (hood/housing) | Polyamide (PA) |
Colour (hood/housing) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|
Packaging size | 1 |
---|---|
Country of origin | Taiwan |
European customs tariff number | 85366990 |
GTIN | 5713140223622 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next