Han3A RJ45 10G Cat6A PFT insert 8p
Article No.: 09 45 200 1560
Image is for illustration purposes only. Please refer to product description.
Han3A RJ45 10G Cat6A PFT insert 8p
Article No.: 09 45 200 1560
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | RJ45 |
Element | Inserts |
Size | 3 A |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
UL / CSA | |
---|---|
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 24.42 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059511 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next