Product category:
Rectangular connectors
Inserts
Filter
Products 161
Relevance
Inserts
Han Q 5/0-M-C
Article No.: 09 12 005 3001
Inserts
Han Q 5/0 Female Insert Crimp
Article No.: 09 12 005 3101
Han DD® module
Han DD module, crimp female
Article No.: 09 14 012 3101
Han DD® module
Han DD module, crimp male
Article No.: 09 14 012 3001
Han® DDD module
Han DDD module, crimp female
Article No.: 09 14 017 3101
Inserts
Han 4A-STI-S
Article No.: 09 20 004 2611
Han® DDD module
Han DDD module, crimp male
Article No.: 09 14 017 3001
Han® EE module
Han EE module, crimp male
Article No.: 09 14 008 3001
Inserts
Han 3A F Insert Screw
Article No.: 09 20 003 2711
Inserts
Han A 04 Pos. F Insert Screw
Article No.: 09 20 004 2711
Inserts
Han 3A M Insert Screw
Article No.: 09 20 003 2611
Han® CC Protected module
Han CC Protected module, crimp female
Article No.: 09 14 004 3141
Han® CC Protected module
Han CC Protected module, crimp male
Article No.: 09 14 004 3041
Han® EE module
Han EE module, crimp female
Article No.: 09 14 008 3101
Han E® module
Han E module, crimp male
Article No.: 09 14 006 3001
Han E® module
Han E module, crimp female
Article No.: 09 14 006 3101
Inserts
Han Q 7/0-M
Article No.: 09 12 007 3001
Inserts
Han Q 7/0-F
Article No.: 09 12 007 3101
Male
Han 4 Quintax Stift, 3-9.5mm
Article No.: 09 15 004 3013
Female
Han 4 Quintax Buchse, 3-9.5mm
Article No.: 09 15 004 3113
Inserts
Han 12Q-SMC-FI-CRT-PE with QL
Article No.: 09 12 012 3101
Inserts
Han 12Q-SMC-MI-CRT-PE with QL
Article No.: 09 12 012 3001
Inserts
Han 8D MALE INSERT CRIMP
Article No.: 09 36 008 3001
Inserts
Han 8D FEMALE INSERT CRIMP
Article No.: 09 36 008 3101
Han-Quintax® module
Han-Quintax module, male
Article No.: 09 14 002 3001
Han DD® module
Han DD module, crimp female
Article No.: 09 14 012 3102
Han DD® module
Han DD module, crimp male
Article No.: 09 14 012 3002
Han DD® module
Han DD Quick-Lock module, male
Article No.: 09 14 012 2632
Han DD® module
Han DD Quick-Lock module, female
Article No.: 09 14 012 2732
Han® ES module
Han ES module, cage clamp male
Article No.: 09 14 005 2616
Inserts
Han Q5/0-F-QL 2,5mm²
Article No.: 09 12 005 2733
Han® ES module
Han ES module, cage clamp female
Article No.: 09 14 005 2716
Han® EE module
Han EE Quick-Lock module, female
Article No.: 09 14 008 2733
Han® EE module
Han EE Quick-Lock module, male
Article No.: 09 14 008 2633
Han® CD module
Han CD module, crimp female
Article No.: 09 14 007 3101
Han® CD module
Han CD module, crimp male
Article No.: 09 14 007 3001
Han® High Density module
Han High Density module, crimp female
Article No.: 09 14 025 3101
Han® High Density module
Han High Density module, crimp male
Article No.: 09 14 025 3001
Han® EEE module
Han EEE module, crimp male
Article No.: 09 14 020 3001
Han® EEE module
Han EEE module, crimp female
Article No.: 09 14 020 3101
Han-Quintax® module
Han-Quintax module, female
Article No.: 09 14 002 3101
Han E® Protected module
Han E Protected module, crimp female
Article No.: 09 14 006 3141
Han E® Protected module
Han E Protected module, crimp male
Article No.: 09 14 006 3041
Inserts
Han Q5/0-M-QL 2,5mm²
Article No.: 09 12 005 2633
Han® D-Sub module
Han D-Sub module, crimp female
Article No.: 09 14 009 3101
Han® Gigabit module
Han Gigabit insert male
Article No.: 09 14 008 3011
Han® D-Sub module
Han D-Sub module, crimp male
Article No.: 09 14 009 3001
Han® Gigabit module
Han Gigabit insert female
Article No.: 09 14 008 3111
Han DD® module
Han DD module, crimp female (500 pcs)
Article No.: 09 14 012 3101 XL
Inserts
Han Q 3/0 Female Insert Crimp
Article No.: 09 12 003 3151
Inserts
Han 3A female insert with Quick-Lock
Article No.: 09 20 003 2733
Inserts
Han Q3/0 -M- Crimp
Article No.: 09 12 003 3051
Inserts
Han Q 5/0-F-c with coding
Article No.: 09 12 005 3104
Inserts
Han Q 2/0-f-crimp
Article No.: 09 12 002 3151
Inserts
Han 3A male insert with Quick-Lock
Article No.: 09 20 003 2633
Inserts
Han Q 2/0-m-crimp
Article No.: 09 12 002 3051
Inserts
Han 4A-F-QL
Article No.: 09 20 004 2733
Inserts
Han Q 5/0 Insert male quick lock 1,5mm²
Article No.: 09 12 005 2634
Inserts
Han Q 5/0-M-c with coding
Article No.: 09 12 005 3004
Inserts
Han Q5/0 Insert female quick lock 1,5mm²
Article No.: 09 12 005 2734
Inserts
Han 8D-F Quick Lock 1,5mm²
Article No.: 09 36 008 2732
Inserts
Han 4A-M-QL
Article No.: 09 20 004 2633
Han® Gigabit module
Han Gigabit insert female, (shield-GND)
Article No.: 09 14 008 3112
Han DD® module
Han DD module, crimp male (500 pcs)
Article No.: 09 14 012 3001 XL
Inserts
Han Q 2/0-sti 2,5-6 mm²
Article No.: 09 12 002 2653
Inserts
Han 8D-M Quick Lock 1,5mm²
Article No.: 09 36 008 2632
Han® Gigabit module
Han Gigabit insert male, (shield-GND)
Article No.: 09 14 008 3012
Han E® module
Han E module, crimp male (200 pcs)
Article No.: 09 14 006 3001 XL
Inserts
Han Q 2/0-bu 2,5-6 mm²
Article No.: 09 12 002 2753
Han E® module
Han E module, crimp female (200 pcs)
Article No.: 09 14 006 3101 XL
Han E® module
Han E Quick-Lock module, female
Article No.: 09 14 006 2733
Han E® module
Han E Quick-Lock module, male
Article No.: 09 14 006 2633
Han® Multi module
Han Multi module, male
Article No.: 09 14 004 4501
Inserts
Han Q 2/0-sti 4-10 mm²
Article No.: 09 12 002 2651
Inserts
Yellock Monoblock 30 female
Article No.: 11 05 325 3101
Inserts
Yellock Monoblock 30 male
Article No.: 11 05 325 3001
Female
Han 8 Quintax-F-c
Article No.: 09 15 008 3113
Male
Han 8 Quintax-M-c
Article No.: 09 15 008 3013
Inserts
Han Q 2/0-bu 4-10 mm²
Article No.: 09 12 002 2751
Inserts
Han Q 2/0-f-crimp HV
Article No.: 09 12 002 3152
Crimp termination
Han D Coax male
Article No.: 09 15 001 3013
Crimp termination
Han E Coax male
Article No.: 09 15 001 3023
Han® Multi module
Han Multi module, female (D-Sub)
Article No.: 09 14 004 4513
Inserts
Han 4A - Male - Quick Lock 1,5mm²
Article No.: 09 20 004 2634
Han® USB module
Han USB module, male for patch cord
Article No.: 09 14 001 4601
Crimp termination
Han D Coax female
Article No.: 09 15 001 3113
Inserts
Han Q 2/0-m-crimp HV
Article No.: 09 12 002 3052
Inserts
Han 3A male insert with Quick-Lock 1,5mm
Article No.: 09 20 003 2634
Inserts
Han 4A - Female - Quick Lock 1,5mm²
Article No.: 09 20 004 2734
Inserts
YELLOCK MONOBLOCK 60 MALE
Article No.: 11 05 648 3001
Han E® Protected module
Han E Protected module-C-M (500pcs)
Article No.: 09 14 006 3041 XL
Han® USB module
Han USB module, female gender changer
Article No.: 09 14 001 4701
Han® Full High Density module
Han Full High Density Module, crimp-M
Article No.: 09 14 036 3001
Han® Full High Density module
Han Full High Density Module, crimp-F
Article No.: 09 14 036 3101
Inserts
Han 3A female insert Quick-Lock 1,5mm²
Article No.: 09 20 003 2734
Inserts
YELLOCK MONOBLOCK 60 FEMALE
Article No.: 11 05 648 3101
Han® Multi module
Han Multi module, female (DIN)
Article No.: 09 14 004 4512
Inserts
Han-Yellock module M-c, grey
Article No.: 11 05 105 3001
Inserts
Han Q 2/0-bu HV 2,5-6 mm²
Article No.: 09 12 002 2754
Crimp termination
Han E Coax female
Article No.: 09 15 001 3123
Inserts
Han Q 2/0-sti HV 2,5-6 mm²
Article No.: 09 12 002 2654
Han® USB module
Han USB 3.0 module
Article No.: 09 14 001 4703
Inserts
Han Brid-RJ45 C-F WDF
Article No.: 09 12 003 2774
Han® Gigabit module
Han Gigabit insert F, Cat. 7
Article No.: 09 14 008 3131
Han® Gigabit module
Han Gigabit insert M Cat. 7 (shield-GND)
Article No.: 09 14 008 3032
Han® Gigabit module
Han Gigabit insert F Cat. 7 (shield-GND)
Article No.: 09 14 008 3132
Han® Gigabit module
Han Gigabit insert M, Cat. 7
Article No.: 09 14 008 3031
Inserts
Han Yellock multiplier 5:0
Article No.: 11 05 105 2805
Inserts
Han Yellock multiplier 1:1
Article No.: 11 05 105 2801
Inserts
Han Q 2/0-sti HV 4-6 mm² (10 mm² opt.)
Article No.: 09 12 002 2652
Inserts
Han Q 2/0-bu HV 4-6 mm² (10 mm² opt.)
Article No.: 09 12 002 2752
Inserts
Han Brid-RJ45 C-M Stewart
Article No.: 09 12 003 3021
Han DD® module
Han DD Quick-Lock module, male Au
Article No.: 09 14 012 2634
Inserts
Han-Yellock Module QL 20A
Article No.: 11 05 105 2633
Han DD® module
Han DD Quick-Lock module, female Au
Article No.: 09 14 012 2734
Han® Gigabit HMC module
Han Gigabit HMC insert M, Cat. 7
Article No.: 09 14 208 3031
Han® ES module
Han ES module, cage clamp female (AU)
Article No.: 09 14 005 2717
Inserts
Han Q 5/0 Male Insert Crimp
Article No.: 09 12 005 3001 XL
Han® Gigabit HMC module
Han Gigabit HMC insert F, Cat. 7
Article No.: 09 14 208 3131
Han® ES module
Han ES module, cage clamp male (AU)
Article No.: 09 14 005 2617
Inserts
Han-Yellock module M-c, blue
Article No.: 11 05 105 3011
Han® USB module
Han USB module, male screw terminal
Article No.: 09 14 001 4651
Inserts
Han 15E Female Multiplier Block
Article No.: 09 14 015 3101
Inserts
Han 15E Male Multiplier Block
Article No.: 09 14 015 3001
Inserts
Han Yellock Module QL 10A, 1,5qmm
Article No.: 11 05 105 2634
Inserts
Han Brid-RJ45 C-F WDF
Article No.: 09 12 003 2776
Inserts
Female insert 20A, blue
Article No.: 11 05 105 2815
Inserts
Han Brid-RJ45 C-M Hirose
Article No.: 09 12 003 3031
Inserts
Han-Yellock multiplier 2 and 3 bridged
Article No.: 11 05 105 2823
Inserts
Han Yellock multiplier 2:3
Article No.: 11 05 105 2802
Han® Gigabit HMC module
Han Gigabit HMC ins. M, Cat.7 shield-GND
Article No.: 09 14 208 3032
Han® High density shielded module
Han HD shielded module female
Article No.: 09 14 027 3113
Han® High density shielded module
Han HD shielded module male
Article No.: 09 14 027 3013
Inserts
Han Yellock multiplier 3:2
Article No.: 11 05 105 2803
Inserts
Han Q 5/0 Female Insert Crimp
Article No.: 09 12 005 3101 XL
Inserts
Han A 04 Pos. F Insert Screw
Article No.: 09 20 004 2711 XL
Han® Gigabit HMC module
Han Gigabit HMC inse. F Cat.7 shield-GND
Article No.: 09 14 208 3132
Inserts
Han Yellock multiplier 4:1
Article No.: 11 05 105 2804
Han® Gigabit module
Han GigaBit Cat8, female
Article No.: 09 14 008 3134
Han® Gigabit module
Han GigaBit Cat8 (GND), female
Article No.: 09 14 008 3135
Han® Gigabit module
Han GigaBit Cat8 (GND), male
Article No.: 09 14 008 3035
Han® Gigabit module
Han GigaBit Cat8, male
Article No.: 09 14 008 3034
Han® EE module
Han EE module, crimp female 200 pcs.
Article No.: 09 14 008 3101 XL
Inserts
Han 8D-F QL (w/o contact 1)
Article No.: 09 36 008 2733
Inserts
Han 8D male insert crimp w. sealing scre
Article No.: 09 36 008 3006
Han E® module
Han® E Push-In module, male 0,5-2,5mm²
Article No.: 09 14 006 5001
Han® CC Protected module
Han® CC Push-In module, female 1,5-6mm²
Article No.: 09 14 004 5101
Han® CC Protected module
Han® CC Push-In module male 1,5-6mm²
Article No.: 09 14 004 5001
Han® EE module
Han® EE Push-In module, male 0,5-2,5mm²
Article No.: 09 14 008 5001
Han DD® module
Han DD Push-In module, fem. 0,14-1,5mm²
Article No.: 09 14 012 5101
Han E® module
Han® E Push-In module, female 0,5-2,5mm²
Article No.: 09 14 006 5101
Han® EE module
Han® EE Push-In module, female 0,5-2,5mm
Article No.: 09 14 008 5101
Han DD® module
Han DD Push-In module, male 0,14-1,5mm²
Article No.: 09 14 012 5001
Inserts
Han 3A Push-In, male insert
Article No.: 09 20 003 5001
Inserts
Han 3A Push-In, female insert
Article No.: 09 20 003 5101
Inserts
Han 4A Push-In, male insert
Article No.: 09 20 004 5001
Inserts
Han 4A Push-In, female insert
Article No.: 09 20 004 5101
Inserts
Han Q7/0_I_F_PIT_0.14-1.5mm²
Article No.: 09 12 007 5101
Inserts
Han Q5/0_I_M_PIT_0.5-2.5mm²
Article No.: 09 12 005 5001
Inserts
Han Q5/0_I_F_PIT_0.5-2.5mm²
Article No.: 09 12 005 5101
Inserts
Han Q7/0_I_M_PIT_0.14-1.5mm²
Article No.: 09 12 007 5001
161 (of 161)