Product category:
Food and beverage connectors

Filter

Products 37

Han F+B hood-gg-M25 black
Configurable
Hood

Han F+B hood-gg-M25 black

Article No.: 19 15 503 1403

Screw lockingTop entry1x M25Material (hood/housing): PolypropylenBlackMaterial (seal): EPDM/TPE

Han F+B housing bulkhead mount-angled
Configurable
Bulkhead mounted housing

Han F+B housing bulkhead mount-angled

Article No.: 09 15 503 0901

Angled, With three through holes for fixing screwsScrew lockingMaterial (hood/housing): PolypropylenBlackMaterial (seal): EPDM, Silicone

Han F+B 4/4-F
Configurable
Inserts

Han F+B 4/4-F

Article No.: 09 15 508 3101

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 8Conductor cross-section: 0.14 ... 4 mm²

Han F+B housing bulkhead mount-straight
Configurable
Bulkhead mounted housing

Han F+B housing bulkhead mount-straight

Article No.: 09 15 503 0301

Straight, With three through holes for fixing screwsScrew lockingMaterial (hood/housing): PolypropylenBlackMaterial (seal): EPDM, Silicone

Han F+B 4/4-M
Configurable
Inserts

Han F+B 4/4-M

Article No.: 09 15 508 3001

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 8Conductor cross-section: 0.14 ... 4 mm²

Han F+B 17D SMC MI CRT
NewConfigurable
Inserts

Han F+B 17D SMC MI CRT

Article No.: 09 15 517 3001

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 AContacts: 17Conductor cross-section: 0.14 ... 2.5 mm²

Han F+B hood-gg-M25 blue
Configurable
Hood

Han F+B hood-gg-M25 blue

Article No.: 19 15 513 1403

Screw lockingTop entry1x M25Material (hood/housing): PolypropylenBlueMaterial (seal): EPDM/TPE

Han F+B hood cable to cable
Configurable
Cable to cable housing

Han F+B hood cable to cable

Article No.: 19 15 503 1701

Screw lockingTop entry1x M25Material (hood/housing): PolypropylenBlackMaterial (seal): Silicone

Han F+B 17D SMC FI CRT
NewConfigurable
Inserts

Han F+B 17D SMC FI CRT

Article No.: 09 15 517 3101

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 AContacts: 17Conductor cross-section: 0.14 ... 2.5 mm²

Han F+B-HBM blue
Configurable
Bulkhead mounted housing

Han F+B-HBM blue

Article No.: 09 15 513 0301

Straight, With three through holes for fixing screwsScrew lockingMaterial (hood/housing): PolypropylenBlueMaterial (seal): EPDM, Silicone

Han F+B Hybrid female
Configurable
Inserts

Han F+B Hybrid female

Article No.: 09 15 512 3102

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 12Conductor cross-section: 0.14 ... 4 mm²

Han F+B Hybrid male
Configurable
Inserts

Han F+B Hybrid male

Article No.: 09 15 512 3002

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 12Conductor cross-section: 0.14 ... 4 mm²

Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²
NewConfigurable
Inserts

Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²

Article No.: 09 15 505 2701

Screw terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 AContacts: 5Conductor cross-section: 0.75 ... 2.5 mm²Copper alloySilver plated

Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
NewConfigurable
Inserts

Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²

Article No.: 09 15 505 2601

Screw terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 AContacts: 5Conductor cross-section: 0.75 ... 2.5 mm²Copper alloySilver plated

Han F+B-HCC-M25 blue
Configurable
Cable to cable housing

Han F+B-HCC-M25 blue

Article No.: 19 15 513 1701

Screw lockingTop entry1x M25Material (hood/housing): PolypropylenBlueMaterial (seal): Silicone

Han F+B-HBM angled blue
Configurable
Bulkhead mounted housing

Han F+B-HBM angled blue

Article No.: 09 15 513 0901

Angled, With three through holes for fixing screwsScrew lockingMaterial (hood/housing): PolypropylenBlueMaterial (seal): EPDM, Silicone

Han F+B screw-in housing straight-M32
NewConfigurable
Screw mounted housing

Han F+B screw-in housing straight-M32

Article No.: 09 15 513 0102

StraightScrew locking1x M32Material (hood/housing): PolypropylenBlueMaterial (seal): EPDM, Silicone

Han F+B screw-in housing straight-M32
NewConfigurable
Screw mounted housing

Han F+B screw-in housing straight-M32

Article No.: 09 15 503 0102

StraightScrew locking1x M32Material (hood/housing): PolypropylenBlackMaterial (seal): EPDM, Silicone

F+B Hybrid PFT m/JST+fl st/- 0.5m
Cable assemblies

F+B Hybrid PFT m/JST+fl st/- 0.5m

Article No.: 33 50 319 9141 005

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 0.5 m

F+B Hybrid PFT m/JST+fl st/- 0.3m
Cable assemblies

F+B Hybrid PFT m/JST+fl st/- 0.3m

Article No.: 33 50 319 9141 003

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 0.3 m

F+B Hybridcbl. f/- st/- 10.0m
Cable assemblies

F+B Hybridcbl. f/- st/- 10.0m

Article No.: 33 50 300 0140 100

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 10 m

F+B Hybridcbl. f/- st/- 5.0m
Cable assemblies

F+B Hybridcbl. f/- st/- 5.0m

Article No.: 33 50 300 0140 050

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 5 m

F+B Hybridcbl. f/- st/- 7.5m
Cable assemblies

F+B Hybridcbl. f/- st/- 7.5m

Article No.: 33 50 300 0140 075

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 7.5 m

F+B Hybridcbl, f/m st/st 2.5m
New
Cable assemblies

F+B Hybridcbl, f/m st/st 2.5m

Article No.: 33 50 303 7140 025

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 2.5 m

F+B Hybrid PFT f/RJ45+fl ang/- 1.0m
New
Cable assemblies

F+B Hybrid PFT f/RJ45+fl ang/- 1.0m

Article No.: 33 50 399 8141 010

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 1 m

F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
New
Cable assemblies

F+B Hybrid PFT m/RJ45+fl ang/- 1.0m

Article No.: 33 50 389 8141 010

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 1 m

Han F+B CA 17D 0,5mm² f/- st/- PUR 5,0m
New
Cable assemblies

Han F+B CA 17D 0,5mm² f/- st/- PUR 5,0m

Article No.: 33 50 420 0306 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m
New
Cable assemblies

Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m

Article No.: 33 50 410 0306 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Han F+B CA 17D 0,5mm² m/- st/- PUR 7,5m
New
Cable assemblies

Han F+B CA 17D 0,5mm² m/- st/- PUR 7,5m

Article No.: 33 50 410 0306 075

Pre-assembled on one sideCopper cable (round)Cable length: 7.5 m

Han F+B CA 17D 0,5mm² f/- st/- PUR 10,0m
New
Cable assemblies

Han F+B CA 17D 0,5mm² f/- st/- PUR 10,0m

Article No.: 33 50 420 0306 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Han F+B CA 17D 0,5mm² m/- st/- PUR 5,0m
New
Cable assemblies

Han F+B CA 17D 0,5mm² m/- st/- PUR 5,0m

Article No.: 33 50 410 0306 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m
New
Cable assemblies

Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m

Article No.: 33 50 440 0339 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m
New
Cable assemblies

Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m

Article No.: 33 50 430 0339 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Han F+B CA 17D 0,5mm² f/- st/- PUR 7,5m
New
Cable assemblies

Han F+B CA 17D 0,5mm² f/- st/- PUR 7,5m

Article No.: 33 50 420 0306 075

Pre-assembled on one sideCopper cable (round)Cable length: 7.5 m

F+B Hybridcbl, f/m st/st 7,5m
New
Cable assemblies

F+B Hybridcbl, f/m st/st 7,5m

Article No.: 33 50 303 7140 075

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 7.5 m

F+B Hybridcbl, f/m st/st 10.0m
New
Cable assemblies

F+B Hybridcbl, f/m st/st 10.0m

Article No.: 33 50 303 7140 100

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 10 m

F+B Hybridcbl, f/m st/st 5.0m
New
Cable assemblies

F+B Hybridcbl, f/m st/st 5.0m

Article No.: 33 50 303 7140 050

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 5 m

37 (of 37)