Product category:
Hybrid panel feed throughs
Data and power/signal
Filter
Products 50
Relevance
Connectors
Han 3A RJ45 Hybrid Cat.6A PFT 8+4p
Article No.: 09 45 215 1760
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing
Article No.: 10 12 005 1004
Connectors
Han 3A RJ45 Hybrid Cat6A PFT 8+4p plast.
Article No.: 09 45 225 1760
Connectors
Han 3M RJ45 Hybrid Cat.6A PFT 8+4p
Article No.: 09 45 215 1761
Connectors
Han 3A M Receptacle AC set
Article No.: 09 57 368 0500 000
Bulkhead mounted housing
Han3M RJ45 Hybrid metal PFT housing
Article No.: 09 45 515 0027
Connectors
Han 3M RJ45 Hybrid Cat.6A PFT 8+4p EMV-P
Article No.: 09 45 215 1765
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing plastic
Article No.: 09 45 525 0021
Connectors
Han 3A M Receptacle DC set
Article No.: 09 57 368 0501 000
Inserts
M23 P Hybrid 4+4+3+PE Female-C
Article No.: 09 15 612 3101
Connectors
Set Han3A receptacle DC LC duplex SM GOF
Article No.: 09 57 568 0511 000
Inserts
M23 P Hybrid 4+4+3+PE Male-C
Article No.: 09 15 612 3001
Connectors
Han 3A RJ45 Hybrid PFT plastic
Article No.: 09 45 225 1761
Connectors
Set Han3A DC receptacle MM GOF
Article No.: 09 57 568 0510 000
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing EMC
Article No.: 09 45 515 0028
Connectors
Han3A RJ45 Hybrid PFT insert Cat.6, 8+4p
Article No.: 09 45 200 1760
Connectors
Set Han3A receptacle AC LC duplex SM GOF
Article No.: 09 57 568 0501 000
Connectors
pdt Han3A AC LC duplex receptacle MM GOF
Article No.: 09 57 568 0500 000
Lock nut
Lock nut M16 x 1,5
Article No.: 21 01 000 0010
Protection cover
blinding cap for male with eyelet
Article No.: 21 01 000 0033
Protection cover
M12-ACC- PLASTICCAP FOR M12 FEMALE
Article No.: 21 41 000 0002
Protection cover
M12-ACC- PLASTICCAP FOR M12 MALE
Article No.: 21 41 000 0001
Crimp contact
M23 P fem.-c 0,6mm (0,08–0,34mm²) Au
Article No.: 09 15 600 6291
Crimp contact
M23 P male-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6121
Crimp contact
M23 P female-c 2mm (2,5-4mm²) Au
Article No.: 09 15 600 6222
Crimp contact
M23 P male-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6101
Crimp contact
M23 P female-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6201
Crimp contact
M23 P male-c 0,6mm (0,08–0,34mm²) Au
Article No.: 09 15 600 6191
Crimp contact
M23 P female-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6221
Crimp contact
M23 P male-c 2mm (2,5 – 4mm²) Au
Article No.: 09 15 600 6122
Bulkhead mounted housing
M23 P HBM Front M20x1,5
Article No.: 09 15 600 0303
Panel feed through housing
M23 P Cable to Cable Housing 7-12mm
Article No.: 09 15 600 0310
Bulkhead mounted housing
M23 P HBM Back M25x1,5
Article No.: 09 15 600 0308
Panel feed through housing
M23 P Cable to Cable Housing 11-17mm
Article No.: 09 15 600 0311
Bulkhead mounted housing
M23 P HBM Front M25x1,5
Article No.: 09 15 600 0313
Bulkhead mounted housing
M23 P HBM Front 2,7mm
Article No.: 09 15 600 0301
Bulkhead mounted housing
M23 P HBM Front 3,2mm
Article No.: 09 15 600 0302
Protection cover
blinding cap for female with eyelet
Article No.: 21 01 000 0030
Protection cover
blinding cap for female with cable clip
Article No.: 21 01 000 0031
Protection cover
blinding cap for male with cable clip
Article No.: 21 01 000 0038
Lock nut
Lock Nut M16x1,5 SW18
Article No.: 21 01 000 0018
Lock nut
Lock Nut, Metal, PG9, SW 18
Article No.: 21 01 000 0008
Protection cover
SEALING CAP M12 Plastic
Article No.: 21 01 000 0003
Crimp contact
M23 P male-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6102
Crimp contact
M23 P female-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6202
Panel feed through
M12-PFT-CRIMP-8P-YCOD-M-SHLD-0.2
Article No.: 21 43 369 1800
Panel feed through
M12-PFT-CRIMP-8P-YCOD-F-SHLD-0.3
Article No.: 21 43 369 2801
Panel feed through
M12-PFT-CRIMP-8P-YCOD-F-SHLD-1.0
Article No.: 21 43 369 5800
Panel feed through
B23 Print receptacle female
Article No.: 21 94 339 6900
Panel feed through
B23 Print receptacle male
Article No.: 21 94 339 5900
50 (of 50)